??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22080.1104 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22080 - Spring Plungers,smooth, long, with collar and ball
Bill of material
22080.1104 Spring Plunger
BESTNR
Ref. No.
22080.1104
AUS
Version
Body and Ball from Stainless Steel
D1
+0.1/+0.04
3 mm
D2
3.0 mm
D3
4.6 mm
D4
3.85 mm
D5
±0.04
4 mm
L1
10.7 mm
L2
~
0.9 mm
L3
~
1.8 mm
L4
~
5.6 mm
S
+0.2/-0.1
mm
Enter value for S
+0.2/-0.1
mm
cm
inch
ft
F1
Spring load ~
12.9 N
F2
Spring load ~
19.0 N
TEMP
Temperatur max
250 ° C
G
Weight
0.6 g
Embedded user actions